Downloading...
 
product-image
 

NPN 100mA 400V Middle Power Transistor - 2SCR341Q

Suitable for the low frequency amplifier.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
2SCR341QTR Active TSMT6 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-457T
JEITA Package SC-95
Package Size[mm] 2.9x2.8(t=1.0max.)
Number of terminal 6
Polarity NPN
Collector-Emitter voltage VCEO1[V] 400.0
Collector current(continuous) IC1[A] 0.1
Collector Power dissipation PC[W] 0.5
hFE 82 to 270
hFE (Min.) 82
hFE (Max.) 270
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Complementary PNP Types: 2SAR340Q.
    • Low VCE(sat)
       VCE(sat)=300mV(Max.)
        (IC/IB=20mA/2mA)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SCR346P NPN 100mA 400V Middle Power Transistor MPT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors