Downloading...
 
product-image
 

General purpose small signal amplifier (50V, 150mA) - 2SC5658

2SC5658 is a transistor with low Cob. Complementary is 2SA2029.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
2SC5658T2L Active VMT3 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-723
JEITA Package SC-105AA
Package Size[mm] 1.2x1.2(t=0.5)
Number of terminal 3
Polarity NPN
Collector-Emitter voltage VCEO1[V] 50.0
Collector current(continuous) IC1[A] 0.15
Collector Power dissipation PC[W] 0.15
hFE 120 to 560
hFE (Min.) 120
hFE (Max.) 560
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low Cob. Cob=2.0pF(Typ.)
    • Complementary: 2SA2029
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SC4617EB General purpose small signal amplifier (50V, 150mA) EMT3F   Buy Sample
2SC5658FHA NPN General Purpose Amplification Transistor (AEC-Q101 Qualified) VMT3   inquiry
2SC4617FRA NPN General Purpose Amplification Transistor (AEC-Q101 Qualified) EMT3   Buy Sample
2SC4081FRA NPN General Purpose Amplification Transistor (AEC-Q101 Qualified) UMT3   Buy Sample
2SC4102FRA NPN General Purpose Amplification Transistor (AEC-Q101 Qualified) UMT3   Buy Sample
2SC3906KFRA NPN General Purpose Amplification Transistor (AEC-Q101 Qualified) SMT3HP   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors