Downloading...
 
product-image
 

PNP -50V -1A Medium Power Transistor - 2SAR513P5

2SAR513P5 is Low saturation voltage and high speed switching transistor for low frequency amplifier.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
2SAR513P5T100 Active MPT3 1000 1000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-89
JEITA Package SC-62
Package Size[mm] 4.5x4.0(t=1.5)
Number of terminal 3
Polarity PNP
Collector-Emitter voltage VCEO1[V] -50.0
Collector current(continuous) IC1[A] -1.0
hFE 180 to 450
hFE (Min.) 180
hFE (Max.) 450
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Low saturation voltage, typically
      VCE(sat)=-400mV(Max.)
      (IC/IB=-500mA/-25mA)
    • High speed switching
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SAR573D3 PNP -3.0A -50V Power Transistor TO-252   Buy Sample
2SAR533P5 PNP -50V -3A Medium Power Transistor MPT3   Buy Sample
2SAR553P5 PNP -50V -2A Medium Power Transistor MPT3   Buy Sample
2SAR554P5 PNP -50V -2A Medium Power Transistor MPT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors