Downloading...
 
product-image
 

PNP -50V -150mA General Purpose Transistor - 2SA1774EBHZG

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
2SA1774EBHZGTL Active EMT3F 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-416FL
JEITA Package SC-89
Package Size[mm] 1.6x1.6(t=0.7)
Number of terminal 3
Polarity PNP
Collector-Emitter voltage VCEO1[V] -50.0
Collector current(continuous) IC1[A] -0.15
Collector Power dissipation PC[W] 0.15
hFE 120 to 560
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Excellent hFE linearity.
    • Complements the 2SC4617EBHZG.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
2SA1576UBHZG PNP -50V -150mA General Purpose Transistor UMT3F   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors