Product announcement for the BH1790GLC optical heart rate sensor IC

Optical Sensor for Heart Rate Monitor

Overview

package

In recent years pulse sensing functionality (heart rate monitoring) has become mainstream in sports bands and smartwatches, with demand expected to increase significantly in the future.
The BH1790GLC integrates a high sensitivity heart rate sensor that provides class-leading detection accuracy with low power consumption, ensuring stable, long-term operation - even outdoors.

Evaluation Module

This heart rate sensor module (which can be mounted on the sensor shield) enables easy evaluation of the BH1790GLC and is available for purchase online.

ROHM Sensor Evaluation KitHeart rate sensor module/sensor evaluation kit
product information and support page

Green LED SML-M13MT product information page

ROHM Sensor Evaluation Kit

Online Distributors

ROHM Optical Heart Rates Sensor

Optical Heart Rate Sensor Operating Mechanism

Measures the change in blood vessel volume due to pulsing (heart contraction) by detecting the variation in reflected light emitted by a green LED

Optical Heart Rate Sensor Operating Mechanism

Features1:Sensor structure optimized for pulse measurement

New Filter Structure and Pulse Signal Comparison

High sensitivity detection provided by:

  1. Utilizing a photodiode matched to the green wavelength which is ideal for pulse wave detection
  2. Adopting a green filter in the light receiving block
  3. Integrating an infrared (IR) cut filter

Features2:Industry-low current consumption

Improved sensor sensitivity makes it possible to reduce LED brightness, resulting in the lowest current consumption in its class.

  BH1790GLC Co.A Co.B
Operating Current Consumption
(LED+IC)
0.74mA 0.86mA 1.5mA
Standby Current 0.8µA 0.8µA 15µA
Supply Voltage Range 2.5 to 3.6V 1.7 to 2.0V 3.0 to 3.6V
Package Size 2.8 x 2.8 x 0.9mm
(external LED)
2.8 x 5.6 x 1.2mm
(internal LED)
3.6 x 6.36 x 1.0mm
(internal LED)

ROHM study

In addition to heart rate sensor ICs, ROHM will continue to leverage the latest proprietary technologies and expertise to expand its industry-leading lineup and develop products that meet customer needs.