LAPIS Semiconductor's New Mini LP Micros Optimized for Embedded System Control

Microcontroller series combine small packaging, high computational performance and low power consumption; low cost, feature-rich devices ideal for embedded applications

LAPIS ML610Q1xx Series

San Jose, Calif. – April 23, 2013 – LAPIS Semiconductor, a ROHM Group Company, is pleased to introduce the ML610Q1xx series of low-cost, feature-rich, low-power microcontrollers. The new Mini Low Power Microcontrollers are especially well suited for embedded applications requiring a very small microcontroller that provides high computational performance and dedicated control functions, yet consumes a minimal amount of power. Applications include motor control, energy harvesting sensors and nodes, audio and speech control, smoke and fire detection, security and access control, battery management, home appliances, lighting control, power monitoring and metering, and many other embedded designs.

The Mini LP architecture is made up of a processing core, non-volatile memory and RAM plus several embedded peripheral functions including: GPIO, PWMs, counter/timer blocks, ADCs and comparators. The devices exhibit very low power consumption in both sleep (1uA typical) and operating modes (3.7mA typical), while executing one instruction per clock cycle at up to 8 MHz clock rates. The microcontrollers are unique in having their timing reference circuit completely integrated within the devices, meaning no external crystal or any other components are required. Some of the devices in the Mini LP Micro series have internal writable Flash ROM, which eliminates the need for external EEPROM for data storage. Their wide supply voltage range (2.7V dc to 5.5Vdc) and temperature range (-40 C to 85 C) allow the Mini LP Micros to be used in battery-powered and energy-harvesting applications located in harsh environments.

The Mini Low Power Microcontroller series consists of the ML6101xx and ML61017x device families. The ML610Q1xx devices (ML610Q100,101,102,104,111,112) are available in 10-, 16-, 20- and 30-pin SSOP packages, with the ultra-compact (6.5 mm x 3 mm) 10-pin deice being especially suitable for small form factor products. The ML61017x devices (ML610Q172,173,174,178) have the same features as the ML610Q10x family with the addition of LCD display controllers, making them ideal for applications that require a visual user interface, such as thermostats and watches. These devices are available in 64-, 80-, and 100-pin TQFP packages.

The Mini LP Micros are based on LAPIS Semiconductor's proprietary 8 bit RISC U8 core, which has been used within LAPIS Semiconductor's products for over 15 years. The U8 core's low-cost code creation and debugging tools are available for program development. LAPIS Semiconductor also offers a very flexible and expandable Mini LP Micro Development Kit with expansion sockets that enable easy access to all of the IOs available on the devices. More details about the devices is available online. Information about the Mini LP Micro Development Kit is also available.


ML610Q101-NNNMB $0.50 @ 10KU (through distribution)
ML610Q178-NNNGA $1.50 @ 10KU (through distribution)
Mini LP Micro Development Kits: $99.

Availability:  Now
Delivery:      Stock to 6 weeks ARO

About ROHM Semiconductor:

ROHM Semiconductor is an industry leader in system LSI, discrete components and module products, utilizing the latest in semiconductor technology. ROHM's proprietary production system, which includes some of the most advanced automation technology, is a major factor in keeping it at the forefront of the electronic component manufacturing industry. In addition to its development of electronic components, ROHM has also developed its own production system so that it can focus on specific aspects of customized product development. ROHM employs highly skilled engineers with expertise in all aspects of design, development and production. This allows ROHM the flexibility to take on a wide range of applications and projects and the capability to serve valuable clients in the automotive, telecommunication and computer sectors, as well as consumer OEMs.

LAPIS Semiconductor (formerly OKI Semiconductor) is a ROHM Group Company.

The names of companies and products described in this article are the trademarks or registered trademarks of their respective companies.