Not Recommended for New Designs VS3V3BC1ES
RASMID™ Series - Transient Voltage Suppressor

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For VS3V3BC1ES

Part Number
VS3V3BC1ES
VS3V3BC1ES
VS3V3BC1HS
VS3V3BC1HS
Ordering Part Number VS3V3BC1EST15R VS3V3BC1HST15R
Similar Level - Same Pinout
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SMD0603 SMD0603B
Unit Quantity 15000 15000
Minimum Packing Quantity 15000 15000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-962 (DSN0603-2) SOD-962 (DSN0603-2)
Package Size [mm] 0.3x0.6 (t=0.29) 0.3x0.6 (t=0.29)
Mounting Style Surface mount Surface mount
Number of terminal 2 2
Power Dissipation (PD)[mW] 100 100
P PP @ 8/20us (Max.) [W] 70 70
Configuration bidirectional Bidirectional
# of protection line 1 1
V RWM [V] 3.3 3.3
V BR (Min.) [V] 4.0 4.0
Capacitance [pF] - 18.0
I R (Max.) [uA] 0.1 0.1
V CL @ I PP 8/20us (Max.) [V] 8.5 8.5
I PP 8x20us (Max.) [A] 8.2 8.2
V ESD IEC61000-4-2 [kV] ±30 ±8
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150