Last Time Buy VDZFH13B
Zener Diode (AEC-Q101 Qualified)

Products discontinuation (EOL) has been announced.

Product Detail

 

Replacement Product For VDZFH13B

Part Number
VDZFH13B
VDZFH13B
EDZVFH13B
EDZVFH13B
Ordering Part Number VDZFHT2R13B EDZVFHT2R13B
Similar Level - Similar Specification
Data Sheet    
Supply Status Last Time Buy Recommended
Package VMD2 EMD2
Unit Quantity 8000 8000
Minimum Packing Quantity 8000 8000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOD-723 SOD-523
JEITA Package SC-104A SC-79
Package Size [mm] 0.6x1.4 (t=0.55) 0.8x1.6 (t=0.7)
Configuration - Single
Number of terminal 2 2
Power Dissipation (P D )[mW] 100 150
Zener Voltage V Z (Typ.)[V] 13.0 13.0
Zener Voltage V Z (Min.)[V] 12.91 12.91
Zener Voltage V Z (Max.)[V] 13.49 13.49
I Z @ V Z [mA] 5 5
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed