- Home
- Diodes
- Zener Diodes
- Automotive Grade
- UMZU6.2NFH
Not Recommended for New Designs
UMZU6.2NFH
Low capacitance Zener Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
UMZU6.2NFH
Low capacitance Zener Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For UMZU6.2NFH
Part Number |
|
|
---|---|---|
Ordering Part Number | UMZU6.2NFHT106 | UMZU6.2NFMFHT106 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | UMD3 | UMD3 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-323 | SOT-323 |
JEITA Package | SC-70 | SC-70 |
Package Size [mm] | 2x2.1 (t=1) | 2x2.1 (t=1) |
Configuration | A-Common | A-Common |
Number of terminal | 3 | 3 |
Power Dissipation (P D )[mW] | 200 | 200 |
Zener Voltage V Z (Typ.)[V] | 6.2 | - |
Zener Voltage V Z (Min.)[V] | 5.9 | - |
Zener Voltage V Z (Max.)[V] | 6.5 | - |
I Z @ V Z [mA] | 5 | - |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X