UMZ27N
Zener arrays for terminal protection devices

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | UMZ27NT106
Status | Active
Package | UMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

A-Common

Package Code

SOT-323

Package(JEITA)

SC-70

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

200

Zener Voltage VZ (Typ.)[V]

27

Zener Voltage VZ (Min.)[V]

26.19

Zener Voltage VZ (Max.)[V]

27.53

IZ @ VZ [mA]

5

Remarks

IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

  • Small mold type
  • High reliability

Similar Products

 

Different Grade

UMZ27NFH   Grade| Automotive StatusActive
X

Most Viewed