UMZ1NFHA
NPN+PNP, SOT-363, General Purpose Amplification Transistor for Automotive

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.

Product Detail

 
Part Number | UMZ1NFHATR
Status | Active
Package | UMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Status

Active

Package Code

SOT-363

JEITA Package

SC-88

Number of terminal

6

Polarity

NPN+PNP

Collector-Emitter voltage VCEO1[V]

50

Collector current Io(Ic) [A]

0.15

Collector-Emitter voltage VCEO2[V]

-50

Collector current(continuous) IC2[A]

-0.15

hFE

120 to

Mounting Style

Surface mount

Equivalent (Single Part)

2SA1037AK / 2SC2412K

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· Ultra-compact complex bipolar transistor
· For pre-amplifier
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

UMZ1N   Grade| Standard StatusActive
X

Most Viewed