Not Recommended for New Designs
UML4N
PNP Low VCE(sat) Transistor + Schottky Barrier Diode
UML4N
Not Recommended for New Designs
UML4N
PNP Low VCE(sat) Transistor + Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | UML4NTR
Status |
Not Recommended for New Designs
Package |
UMT5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-353
JEITA Package
SC-88A
Number of terminal
5
Polarity
PNP+Di
Collector Power dissipation PC[W]
0.12
Collector-Emitter voltage VCEO1[V]
-12
Collector current Io(Ic) [A]
-0.5
hFE
270 to 680
hFE (Min.)
270
hFE (Max.)
680
Reverse voltage VR (Diode) [V]
30
Forward Current Surge Peak IFSM (Diode) [A]
1
Mounting Style
Surface mount
Equivalent (Single Part)
2SA2018 / RB521S-30
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
125
Package Size [mm]
2x2.1 (t=1)
Features:
· Ultra-compact complex bipolar transistor· For DC-DC converter
· Small Surface Mount Package
· Pb Free/RoHS Compliant