Not Recommended for New Designs
UMB6N
PNP+PNP Digital transistor (with built-in resistors)
Not Recommended for New Designs
UMB6N
PNP+PNP Digital transistor (with built-in resistors)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For UMB6N
Part Number |
|
|
---|---|---|
Ordering Part Number | UMB6NTR | UMB2NTN |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | UMT6 | UMT6 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-363 | SOT-363 |
Package Size [mm] | 2x2.1 (t=1) | 2x2.1 (t=1) |
Number of terminal | 6 | 6 |
Polarity | PNP+PNP | PNP+PNP |
Supply voltage VCC 1 [V] | -50.0 | -50.0 |
Collector current Io (Ic) [A] | -0.1 | -0.1 |
Input resistance R1 1 [kO] | 47.0 | 47.0 |
Emitter base Resistance R2 1 [kO] | 47.0 | 47.0 |
Supply voltage VCC 2 [V] | -50.0 | -50.0 |
Collector current IC 2 [A] | -0.1 | -0.1 |
Input resistance R1 2 [kO] | 47.0 | 47.0 |
Emitter base Resistance R2 2 [kO] | 47.0 | 47.0 |
Power Dissipation (PD) [W] | 0.15 | 0.15 |
Equivalent (Single Part) | DTA144E / DTA144E | DTA144E / DTA144E |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-88 | SC-88 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters