Not Recommended for New Designs STZC6.8N
Low capacitance Zener Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For STZC6.8N

Part Number
STZC6.8N
STZC6.8N
MMBZ6V8ALY
MMBZ6V8ALY
Ordering Part Number STZC6.8NT146 MMBZ6V8ALYT116
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SMD3 SOT-23
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-346 SOT-23
JEITA Package SC-59 -
Package Size [mm] 2.9x2.8 (t=1.3) 2.9x2.4 (t=1.15)
Configuration A-Common A-Common
Number of terminal 3 3
Power Dissipation (P D )[mW] 200 225
Zener Voltage V Z (Typ.)[V] 6.8 -
Zener Voltage V Z (Min.)[V] 6.47 -
Zener Voltage V Z (Max.)[V] 7.14 -
I Z @ V Z [mA] 5 -
Storage Temperature (Min.)[°C] -55 -65
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed