Not Recommended for New Designs SP8M8FRA
4V Drive Nch+Pch MOSFET (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For SP8M8FRA

Part Number
SP8M8FRA
SP8M8FRA
SP8M3HZG
SP8M3HZG
Ordering Part Number SP8M8FRATB SP8M3HZGTB
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Active
Package SOP8 SOP8
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOP8 SOP8
Package Size [mm] 5x6 (t=1.75) 5x6 (t=1.75)
Number of terminal 8 8
Polarity Nch+Pch Nch+Pch
Drain-Source Voltage VDSS [V] 30 30
Drain Current ID [A] 6.0 5.0
RDS(on)[O] VGS=4V (Typ.) - 0.058
RDS(on)[O] VGS=4.5V (Typ.) - 0.052
RDS(on)[O] VGS=10V (Typ.) - 0.036
RDS(on)[O] VGS=Drive (Typ.) - 0.058
Drive Voltage [V] 4.0 4.0
Power Dissipation (PD) [W] 2.0 2.0
Total gate charge Qg [nC] 7.2 3.9
Mounting Style Surface mount Surface mount
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed