SMR003RXJ (Under Development)
RASMID™ Series - Ultra-Compact Chip Resistor

Class-leading compact size chip resistor.

  • Original process technology ensures greater accuracy
  • Chip dimensional precision improved from ±20μm to ±10μm
  • Gold electrodes utilized for superior solderability and reliability

Data Sheet Buy
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | SMR003RXJ
Package | SMR003
Unit Quantity |
Minimum Package Quantity |
Packing Type | Taping
RoHS | Yes

Specifications:

Automotive grade

No

Size[mm](inch)

03015(009005)

Rated Power[W]

0.02

Resistance Tolerance

J (±5%)

Resistance range[Ω]

10 to 1M

Resistance(Min.)[Ω]

10

Resistance(Max.)[Ω]

1000000

Temperature Coefficient[ppm/°C]

±200

Operating Temperature[°C]

-55 to 125

Type

RASMID

Operating Temperature (Max.)[°C]

125

Find Similar

Features:

  • Ultra small size (009005) with jumper type.
  • Super tight tolerance (10μm).
  • Super low noise.
  • ROHM resistors have obtained ISO9001/ISO/TS16949 certification.
X

Most Viewed