SMLZN4BGT(A)
High brightness Blue Chip LED with reflector

SML-Z1 series is a reflector type high intensity chip LED.

Product Detail

 
Part Number | SMLZN4BGTT86A
Status | Recommended
Package | SML-Z1/Z2/ZN
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Reflector

LED Type

High Brightness

Application

Industrial Equipment

Package size[mm]

3.5x2.8 (t=1.9)

Emitting color

Blue

Luminous Intensity(Single)(Typ.)[mcd]

300

Number of Brightness Rank

5

Dominant wave-length λD(Single)(Typ.)[nm]

470

Forward Voltage VF (Typ.) [V]

3.3

IF @ VF [mA]

20

Chip Structure

InGaN

Power Dissipation [mW]

114

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

・1411(3528mm) size
・Hight-brightness chip LED with reflector
X

Most Viewed