Obsolete
SML813WBC8W
Reverse mount available chip LED
Obsolete
SML813WBC8W
Reverse mount available chip LED
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SML813WBC8W
Part Number |
|
|
---|---|---|
Ordering Part Number | SML813WBC8W1 | SML811WBCN1W1 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Active |
Package | SML-81 | SML-81/81 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Reverse mount available | Mold |
LED Type | Standard | Reverse Mount Available |
Application | Home Appliance, Industrial Equipment | Home Appliance, Industrial Equipment |
Package size[mm] | 3.4x1.25 (t=1.1) | 3.4x1.25 (t=1.1) |
Emitting color | White | White |
Luminous Intensity(Single)(Typ.)[mcd] | 45.0 | 22.0 |
Number of Brightness Rank | 3 | 3 |
Forward Voltage V F (Typ.) [V] | 2.9 | 2.8 |
I F @ V F [mA] | 5 | 2 |
Chromaticity coordinates(x,y) | (0.30, 0.30) | (0.272, 0.279) |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 33 | 35 |
Operating Temperature[°C] | -40 to 85 | -40 to 85 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |
Show / Hide Parameters
X