- Home
- LED
- Chip LEDs (Multi-color type)
- SML522BU1W
Obsolete
SML522BU1W
Dual color mini-mold Chip LED
Obsolete
SML522BU1W
Dual color mini-mold Chip LED
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SML522BU1W
Part Number |
|
|
---|---|---|
Ordering Part Number | SML522BU1WT86 | SML522BUNW |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Active |
Package | SML-52 | SML-52 |
Unit Quantity | 4000 | 4000 |
Minimum Packing Quantity | 4000 | 4000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Dual Color / Mini-mold | Dual Color / Mini-mold |
LED Type | Standard | Standard |
Application | Home Appliance, Industrial Equipment, Amusement | - |
Package size[mm] | 1.3x1.5 (t=0.6) | 1.3x1.5 (t=0.6) |
Emitting color | Blue / Red | Blue / Red |
Luminous Intensity(Multi)(Typ.)[mcd] | 22 / 21 | 22 / 21 |
Number of Brightness Rank | 9 | - |
Forward Voltage V F (Typ.) [V] | 2.9 | 2.9 |
I F @ V F [mA] | 5 | - |
Dominant wave-length ?D(Multi)(Typ.)[nm] | 470 / 624 | 470 / 624 |
Chip Structure | InGaN / AIGaInP | InGaN / AlGaInP |
Power Dissipation [mW] | 66 / 50 | 66 / 50 |
Operating Temperature[°C] | -40 to 85 | -40 to 85 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |
Show / Hide Parameters
X