SML-E12DW
Industry standard 0603 Size, Thin type, Orange Chip LED

SML-E1 series is a small, thin surface-mount type chip LED.

Product Detail

 
Part Number | SML-E12DWT86
Status | Recommended
Package | SML-E1
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Mold

LED Type

Ultra-thin

Application

Smart Phone & Mobile

Package size[mm]

1.6x0.8 (t=0.36)

Emitting color

Orange

Luminous Intensity(Single)(Typ.)[mcd]

150

Number of Brightness Rank

4

Dominant wave-length λD(Single)(Typ.)[nm]

606.5

Forward Voltage VF (Typ.) [V]

2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

62

Operating Temperature[°C]

-30 to 85

Storage Temperature [°C]

-40 to 85

Find Similar

Features:

・0603(1608mm) size
・Ultra-thin packagetype chip LED
X

Most Viewed