SML-D12U1W
Mini-mold Chip LED (IV rank reduction products)
SML-D12U1W
SML-D12U1W
Mini-mold Chip LED (IV rank reduction products)
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Product Detail
Part Number | SML-D12U1WT86
Status |
Recommended
Package |
SML-D12x1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Package Type
Mini-mold
LED Type
Standard (Iv rank reduction)
Application
Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage
Package size[mm]
1.6x0.8 (t=0.55)
Emitting color
Red
Luminous Intensity(Single)(Typ.)[mcd]
63
Number of Brightness Rank
2
Dominant wave-length λD(Single)(Typ.)[nm]
620
Forward Voltage VF (Typ.) [V]
2.2
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
54
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
N/A