SML-811UT(A)
Reverse mount available chip LED
SML-811UT(A)
SML-811UT(A)
Reverse mount available chip LED
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Product Detail
Part Number | SML-811UTT86A
Status |
Recommended
Package |
SML-81
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Package Type
Reverse mount available
LED Type
Reverse Mount Available
Application
Home Appliance, Industrial Equipment
Package size[mm]
3.4x1.25 (t=1.1)
Emitting color
Red
Luminous Intensity(Single)(Typ.)[mcd]
22.4
Number of Brightness Rank
6
Dominant wave-length λD(Single)(Typ.)[nm]
620
Forward Voltage VF (Typ.) [V]
2
IF @ VF [mA]
10
Chip Structure
AlGaInP
Power Dissipation [mW]
62
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100
Features:
・Reverse mount available type・Low current type chip LED
・Luminous intensity half-ranked