SML-810TB
Phototransistors Reverse mount Type
SML-810TB
SML-810TB
Phototransistors Reverse mount Type
ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.
Product Detail
Part Number | SML-810TBT86
Status |
Recommended
Package |
SMD
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Type
Surface Mount Type (Reverse mount)
Application
Home appliance, Industrial Equipment
Ic (Min.)[mA]
2.3
Wavelength λP(Typ.)[nm]
800
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3.4x1.25 (t=1.1)
Features:
・Molded type・Corresponded to reverse mounting