SLI-343MC
Circular high-brightness LED lamp
SLI-343MC
SLI-343MC
Circular high-brightness LED lamp
ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.
Product Detail
Specifications:
Package Type
Circular
LED Type
High Brightness
Package size[mm]
φ3
Viewing angle 2θ1/2
40
Lens color
Transparent Green
Emitting color
Yellowish-Green
Dominant wave-length λP(Single)(Typ.)[nm]
572
Luminous Intensity(Single)(Typ.)[mcd]
200
Forward Voltage VF (Typ.) [V]
2.1
Forward Current(IF)[mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
62
Operating Temperature[°C]
-25 to 85
Storage Temperature [°C]
-30 to 100
Features:
・Circular φ3,hight-brightness LED lamp・High reliability
・Pressur-release structure type