Obsolete SLA580ECT
Circular high-brightness LED lamp

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For SLA580ECT

Part Number
SLA580ECT
SLA580ECT
SLA580ENT
SLA580ENT
Ordering Part Number SLA580ECT3F SLA580ENT3F
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Active
Package SLI-580 / SLA-580 SLI-580 / SLA-580
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Bulk Bulk
RoHS Yes Yes
Package Type Circular Circular
LED Type High Brightness High Brightness
Package size[mm] φ5 φ5
Viewing angle 2?1/2 10 10
Lens color Transparent Colorless Transparent Colorless
Emitting color Bluish-Green Bluish-Green
Forward Voltage V F (Typ.) [V] 3.3 3.3
Forward Current(IF)[mA] 20 30
Dominant wave-length ?P(Single)(Typ.)[nm] 527.0 527.0
Luminous Intensity(Single)(Typ.)[mcd] 8000.0 27000.0
Chip Structure InGaN InGaN
Power Dissipation [mW] 120 120
Operating Temperature[°C] -20 to 80 -20 to 80
Storage Temperature [°C] -30 to 100 -30 to 100
X

Most Viewed