Obsolete SCS220KGHR
1200V, 20A, THD, Silicon-carbide (SiC) SBD for Automotive

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | SCS220KGHRC
Status | Obsolete
Package | TO-220AC
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Automotive

Reverse Voltage[V]

1200

Continuous Forward Current[A]

20

Generation

2nd Gen

Total Power Dissipation[W]

210

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

9.8x15.37 (t=4.71)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • AEC-Q101 qualified
  • Shorter recovery time
  • High-speed switching possible
  • Reduced temperature dependence
X

Most Viewed