Not Recommended for New Designs
RV1C001ZP
1.2V Drive Pch Small Signal MOSFET
RV1C001ZP
Not Recommended for New Designs
RV1C001ZP
1.2V Drive Pch Small Signal MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | RV1C001ZPT2L
Status |
Not Recommended for New Designs
Package |
VML0806
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
DFN0806-3
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-20
Drain Current ID[A]
-0.1
RDS(on)[Ω] VGS=1.2V(Typ.)
10
RDS(on)[Ω] VGS=1.5V(Typ.)
6
RDS(on)[Ω] VGS=2.5V(Typ.)
3.4
RDS(on)[Ω] VGS=4.5V(Typ.)
2.5
RDS(on)[Ω] VGS=Drive (Typ.)
10
Power Dissipation (PD)[W]
0.1
Drive Voltage[V]
-1.2
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.6x0.8 (t=0.39)
Features:
· Low voltage drive(1.2V) type· The Ultra Small Package (0806size).
· For partable equipment.
· Drive circuits can be simple.
· Built-in ESD Protection Diode.