Not Recommended for New Designs RUQ050N02
Nch 20V 5A Small Signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RUQ050N02

Part Number
RUQ050N02
RUQ050N02
RQ6C050UN
RQ6C050UN
RQ6E050AJ
RQ6E050AJ
Ordering Part Number RUQ050N02TR RQ6C050UNTR RQ6E050AJTCR
Similar Level - Same Pinout, Package Same Package
Data Sheet      
Supply Status Not Recommended for New Designs Recommended Recommended
Package TSMT6 TSMT6 TSMT6
Unit Quantity 3000 3000 3000
Minimum Packing Quantity 3000 3000 3000
Packing Type Taping Taping Taping
RoHS Yes Yes Yes
Package Code SOT-457T SOT-457T SOT-457T
Package Size [mm] 2.9x2.8 (t=1) 2.9x2.8 (t=1) 2.9x2.8 (t=1)
Number of terminal 6 6 6
Polarity Nch Nch Nch
Drain-Source Voltage VDSS [V] 20 20 30
Drain Current ID [A] 5.0 5.0 5.0
RDS(on)[O] VGS=1.5V (Typ.) 0.04 0.04 -
RDS(on)[O] VGS=1.8V (Typ.) - 0.032 -
RDS(on)[O] VGS=2.5V (Typ.) 0.027 0.027 0.038
RDS(on)[O] VGS=4.5V (Typ.) 22.0 0.022 0.026
RDS(on)[O] VGS=Drive (Typ.) 0.04 0.04 0.038
Drive Voltage [V] 1.5 1.5 2.5
Power Dissipation (PD) [W] 1.25 1.25 1.25
Total gate charge Qg [nC] 12.0 12.0 4.7
Mounting Style Surface mount Surface mount Surface mount
Applications - - Power Supply
JEITA Package SC-95 SC-95 SC-95
Storage Temperature (Min.)[°C] -55 -55 -55
Storage Temperature (Min.)[°C] 150 150 150
X

Most Viewed