RUM002N05
1.2V Drive Nch MOSFET
RUM002N05
RUM002N05
1.2V Drive Nch MOSFET
MOSFETs are made as ultra-low ON-resistance by the micro-processing technologies suitable for mobile equipment for low current consumption. In wide lineup including compact type, high-power type and complex type to meet in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RUM002N05T2L
Status |
Recommended
Package |
VMT3
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
SOT-723
JEITA Package
SC-105AA
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
50
Drain Current ID[A]
0.2
RDS(on)[Ω] VGS=1.2V(Typ.)
2.4
RDS(on)[Ω] VGS=1.5V(Typ.)
2
RDS(on)[Ω] VGS=2.5V(Typ.)
1.7
RDS(on)[Ω] VGS=4.5V(Typ.)
1.6
RDS(on)[Ω] VGS=Drive (Typ.)
2.4
Power Dissipation (PD)[W]
0.15
Drive Voltage[V]
1.2
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.2x1.2 (t=0.5)
Features:
- High speed switching
- Small package(VMT3)
- Ultra low voltage drive(1.2V drive)