RUF025N02FRA
Nch 20V 2.5A Middle Power MOSFET

RUF025N02FRA is the high reliability Automotive MOSFET, suitable for the switching application.

Product Detail

 
Part Number | RUF025N02FRATL
Status | Active
Package | TUMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-323T

JEITA Package

SC-113A

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

20

Drain Current ID[A]

2.5

RDS(on)[Ω] VGS=1.5V(Typ.)

0.08

RDS(on)[Ω] VGS=2.5V(Typ.)

0.049

RDS(on)[Ω] VGS=4.5V(Typ.)

0.039

RDS(on)[Ω] VGS=Drive (Typ.)

0.08

Total gate charge Qg[nC]

5

Power Dissipation (PD)[W]

0.8

Drive Voltage[V]

1.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=0.85)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low voltage(1.5V) drive type
  • Nch Small-signal MOSFET
  • Small Surface Mount Package
  • Pb Free/RoHS Compliant
  • AEC-Q101 Qualified

Similar Products

 

Different Grade

RUF025N02   Grade| Standard StatusActive
X

Most Viewed