- Home
- MOSFETs
- 12 to 150V MOSFETs
- Single-Pch MOSFETs
- RTR020P02
Not Recommended for New Designs
RTR020P02
2.5V Drive Pch MOSFET
Not Recommended for New Designs
RTR020P02
2.5V Drive Pch MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RTR020P02
Part Number |
|
|
|
---|---|---|---|
Ordering Part Number | RTR020P02TL | RQ5C020TPTL | RQ5C035BCTCL |
Similar Level | - | Same Pinout, Package | Same Package |
Data Sheet | |||
Supply Status | Not Recommended for New Designs | Recommended | Recommended |
Package | TSMT3 | TSMT3 | TSMT3 |
Unit Quantity | 3000 | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 | 3000 |
Packing Type | Taping | Taping | Taping |
RoHS | Yes | Yes | Yes |
Package Code | SOT-346T | SOT-346T | SOT-346T |
Package Size [mm] | 2.9x2.8 (t=1) | 2.9x2.8 (t=1) | 2.9x2.8 (t=1) |
Number of terminal | 3 | 3 | 3 |
Polarity | Pch | Pch | Pch |
Drain-Source Voltage VDSS [V] | -20 | -20 | -20 |
Drain Current ID [A] | -2.0 | -2.0 | -3.5 |
RDS(on)[O] VGS=1.8V (Typ.) | - | - | 0.084 |
RDS(on)[O] VGS=2.5V (Typ.) | 0.18 | 0.18 | 0.054 |
RDS(on)[O] VGS=4V (Typ.) | 0.11 | 0.11 | - |
RDS(on)[O] VGS=4.5V (Typ.) | 0.1 | 0.1 | 0.042 |
RDS(on)[O] VGS=Drive (Typ.) | 0.18 | 0.18 | 0.084 |
Drive Voltage [V] | -2.5 | -2.5 | -1.8 |
Power Dissipation (PD) [W] | 1.0 | 1.0 | 1.0 |
Total gate charge Qg [nC] | 4.9 | 4.9 | 6.5 |
Mounting Style | Surface mount | Surface mount | Surface mount |
Applications | - | - | Switching |
JEITA Package | SC-96 | SC-96 | SC-96 |
Storage Temperature (Min.)[°C] | -55 | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 | 150 |
Show / Hide Parameters
X