Not Recommended for New Designs RTQ045N03FRA
Nch 30V 4.5A Small Signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RTQ045N03FRA

Part Number
RTQ045N03FRA
RTQ045N03FRA
RTQ045N03HZG
RTQ045N03HZG
Ordering Part Number RTQ045N03FRATR RTQ045N03HZGTR
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TSMT6 TSMT6
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-457T SOT-457T
Package Size [mm] 2.9x2.8 (t=1) 2.9x2.8 (t=1)
Number of terminal 6 6
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 30 30
Drain Current ID [A] 4.5 4.5
RDS(on)[O] VGS=2.5V (Typ.) 0.042 0.042
RDS(on)[O] VGS=4V (Typ.) 0.032 0.032
RDS(on)[O] VGS=4.5V (Typ.) 0.03 0.03
RDS(on)[O] VGS=Drive (Typ.) 0.042 0.042
Drive Voltage [V] 2.5 2.5
Power Dissipation (PD) [W] 1.25 1.25
Total gate charge Qg [nC] 7.6 7.6
Mounting Style Surface mount Surface mount
JEITA Package SC-95 SC-95
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed