RTF016N05FRA
Nch 45V 1.6A Power MOSFET

RTF016N05FRA is the high reliability Automotive MOSFET, suitable for the switching application.

Product Detail

 
Part Number | RTF016N05FRATL
Status | Active
Package | TUMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-323T

JEITA Package

SC-113A

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

1.6

RDS(on)[Ω] VGS=2.5V(Typ.)

0.2

RDS(on)[Ω] VGS=4V(Typ.)

0.15

RDS(on)[Ω] VGS=4.5V(Typ.)

0.14

RDS(on)[Ω] VGS=Drive (Typ.)

0.2

Total gate charge Qg[nC]

2.3

Power Dissipation (PD)[W]

0.8

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=0.85)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· 2.5V-drive type
· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

RTF016N05   Grade| Standard StatusActive
X

Most Viewed