Not Recommended for New Designs RSX301L-30
High Efficiency , High Reliability Type Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RSX301L-30

Part Number
RSX301L-30
RSX301L-30
RSX301LAM30
RSX301LAM30
Ordering Part Number RSX301L-30TE25 RSX301LAM30TR
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package PMDS PMDTM
Unit Quantity 1500 3000
Minimum Packing Quantity 1500 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code DO-214AC (SMA) SOD-128
Package Size [mm] 2.6x5 (t=2.2) 2.5x4.7 (t=1.05)
Configuration - Single
Number of terminal 2 2
VRM [V] 30 30
Reverse Voltage VR [V] 30 30
Average Rectified Forward Current IO [A] 3.0 3.0
IFSM [A] 70.0 100.0
Forward Voltage VF (Max.)[V] 0.42 0.42
IF @ Forward Voltage [A] 3.0 3.0
Reverse Current IR (Max.)[mA] 0.2 0.09
VR @ Reverse Current[V] 30 15
Storage Temperature (Min.)[°C] -40 -55
Storage Temperature (Max.)[°C] 150 150
Mounting Style Surface mount Surface mount
X

Most Viewed