RSX201VYM30FH
30V, 1A, SOD-323HE, Schottky Barrier Diode for Automotive
RSX201VYM30FH
RSX201VYM30FH
30V, 1A, SOD-323HE, Schottky Barrier Diode for Automotive
RSX201VYM30FHis the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.
Product Detail
Part Number | RSX201VYM30FHTR
Status |
Recommended
Package |
TUMD2M
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-323HE
Package(JEITA)
SC-108B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
1
IFSM[A]
8
Forward Voltage VF(Max.)[V]
0.42
IF @ Forward Voltage [A]
1
Reverse Current IR(Max.)[mA]
0.06
VR @ Reverse Current[V]
5
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
125
Package Size [mm]
1.4x2.5 (t=0.8)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small mold type (TUMD2M)
- High reliability
- Low VF and low IR