RSF014N03
4V Drive Nch MOSFET
RSF014N03
RSF014N03
4V Drive Nch MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-323T
JEITA Package
SC-113A
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
1.4
RDS(on)[Ω] VGS=4V(Typ.)
0.27
RDS(on)[Ω] VGS=4.5V(Typ.)
0.25
RDS(on)[Ω] VGS=10V(Typ.)
0.17
RDS(on)[Ω] VGS=Drive (Typ.)
0.27
Total gate charge Qg[nC]
1.4
Power Dissipation (PD)[W]
0.8
Drive Voltage[V]
4
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=0.85)
Features:
· 4V-drive type· Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant