RSF010P05
4V Drive Pch MOSFET

Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RSF010P05TL
Status | Active
Package | TUMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

SOT-323T

JEITA Package

SC-113A

Number of terminal

3

Polarity

Pch

Drain-Source Voltage VDSS[V]

-45

Drain Current ID[A]

-1

RDS(on)[Ω] VGS=4V(Typ.)

0.49

RDS(on)[Ω] VGS=4.5V(Typ.)

0.45

RDS(on)[Ω] VGS=10V(Typ.)

0.33

RDS(on)[Ω] VGS=Drive (Typ.)

0.49

Total gate charge Qg[nC]

2.4

Power Dissipation (PD)[W]

0.8

Drive Voltage[V]

-4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=0.85)

Find Similar

Features:

· 4V-drive type
· Pch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed