Not Recommended for New Designs RSD080N06
4V Drive Nch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RSD080N06

Part Number
RSD080N06
RSD080N06
RD3L080SN
RD3L080SN
Ordering Part Number RSD080N06TL RD3L080SNTL1
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package CPT3 TO-252
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-252 (DPAK) TO-252 (DPAK)
Package Size [mm] 6.5x9.5 (t=2.3) 6.6x10.0 (t=2.4)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 60 60
Drain Current ID [A] 8.0 8.0
RDS(on)[O] VGS=4V (Typ.) 0.078 0.078
RDS(on)[O] VGS=4.5V (Typ.) 0.07 0.07
RDS(on)[O] VGS=10V (Typ.) 0.057 0.057
RDS(on)[O] VGS=Drive (Typ.) 0.078 0.078
Drive Voltage [V] 4.0 4.0
Power Dissipation (PD) [W] 15.0 15.0
Total gate charge Qg [nC] 9.5 9.4
Mounting Style Surface mount Surface mount
JEITA Package SC-63 SC-63
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed