Not Recommended for New Designs
RSB33VFH
Bi-directional zener Diode (AEC-Q101 Qualified)
RSB33VFH
Not Recommended for New Designs
RSB33VFH
Bi-directional zener Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | RSB33VFHTE-17
Status |
Not Recommended for New Designs
Package |
UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Bidirectional
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
200
Zener Voltage VZ (Typ.)[V]
33
Zener Voltage VZ (Min.)[V]
29.7
Zener Voltage VZ (Max.)[V]
36.3
IZ @ VZ [mA]
1
Remarks
IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.25x2.5 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・This zener diode absorbs both plus and minus surge in one package, and are suitable for various signal lines fromconsumer appliances to automotives.・Bi-directional zener diodes.