Last Time Buy RSB12ZFH
Low capacitance Zener Diode (AEC-Q101 Qualified)

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | RSB12ZFHT2L
Status | Last Time Buy
Package | VMD3
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Bidirectional

Package Code

SOT-723

Package(JEITA)

SC-105AA

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

100

Zener Voltage VZ (Typ.)[V]

12

Zener Voltage VZ (Min.)[V]

9.6

Zener Voltage VZ (Max.)[V]

14.4

IZ @ VZ [mA]

5

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.2x1.2 (t=0.55)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Ultra-small mold type.(VMD3)
・Ultra-low capacitance and high reliability.
X

Most Viewed