Not Recommended for New Designs
RR2L6S
Standard Rectifier Diode
RR2L6S
Not Recommended for New Designs
RR2L6S
Standard Rectifier Diode
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | RR2L6STE25
Status |
Not Recommended for New Designs
Package |
PMDS
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
DO-214AC (SMA)
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
600
Average Rectified Forward Current IO[A]
2
IFSM[A]
50
Forward Voltage VF(Max.)[V]
1.1
IF @ Forward Voltage [A]
2
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
600
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.6x5 (t=2.2)
Features:
· Low forward voltage· Small power mold type(PMDS)