RR274EA-400
Standard Rectifier Diode

ROHM's Standard Rectifier Diodes are highly reliable almighty devices to cover all applications including consumers/industrials/automotive.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RR274EA-400TR
Status | Active
Package | TSMD5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOT-25T

Mounting Style

Surface mount

Number of terminal

5

VRM[V]

400

Average Rectified Forward Current IO[A]

0.5

IFSM[A]

8

Forward Voltage VF(Max.)[V]

1.1

IF @ Forward Voltage [A]

0.5

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

400

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=0.95)

Find Similar

Features:

・Small, power mold type.
・Highly reliable.

Similar Products

 

Different Grade

RR274EA-400FH   Grade| Automotive StatusActive
X

Most Viewed