Not Recommended for New Designs
RR1VWM4S
Standard Rectifier Diode
RR1VWM4S
Not Recommended for New Designs
RR1VWM4S
Standard Rectifier Diode
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | RR1VWM4STR
Status |
Not Recommended for New Designs
Package |
PMDE
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
400
Average Rectified Forward Current IO[A]
1
IFSM[A]
15
Forward Voltage VF(Max.)[V]
1.2
IF @ Forward Voltage [A]
1
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
400
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
1.3x2.5 (t=1)
Features:
N/A