RQ5C060BC
Pch -20V -6A Middle Power MOSFET
RQ5C060BC
RQ5C060BC
Pch -20V -6A Middle Power MOSFET
RQ5C060BC is Low on-resistance and high power small mold package MOSFET for switching.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ5C060BCTCL
Status |
Recommended
Package |
TSMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-346T
JEITA Package
SC-96
Applications
Switching
Number of terminal
3
Polarity
Pch
Drain-Source Voltage VDSS[V]
-20
Drain Current ID[A]
-6
RDS(on)[Ω] VGS=1.8V(Typ.)
0.0274
RDS(on)[Ω] VGS=2.5V(Typ.)
0.0203
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0161
RDS(on)[Ω] VGS=Drive (Typ.)
0.0274
Total gate charge Qg[nC]
19.2
Power Dissipation (PD)[W]
1
Drive Voltage[V]
-1.8
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=1)
Features:
- Low on - resistance.
- High Power small mold Package (TSMT3).
- Pb-free lead plating ; RoHS compliant.
- Halogen Free.