RQ3E180AJ
Nch 30V 18A Middle Power MOSFET
RQ3E180AJ
RQ3E180AJ
Nch 30V 18A Middle Power MOSFET
RQ3E180AJ is MOSFET for switching application that features Low on-resistance.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RQ3E180AJTB1
Status |
Recommended
Package |
HSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
HSMT8 (3.3x3.3)
Applications
Power Supply
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
18
RDS(on)[Ω] VGS=2.5V(Typ.)
0.0045
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0035
RDS(on)[Ω] VGS=Drive (Typ.)
0.0045
Total gate charge Qg[nC]
39
Power Dissipation (PD)[W]
2
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3.3x3.3 (t=0.75)
Features:
- Low on - resistance.
- Small Surface Mount Package.
- Pb-free lead plating; RoHS compliant.