RQ3E120GN
4.5V Drive Nch MOSFET
RQ3E120GN
RQ3E120GN
4.5V Drive Nch MOSFET
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
HSMT8 (3.3x3.3)
Applications
Power Supply
Number of terminal
8
Polarity
Nch
Drain-Source Voltage VDSS[V]
30
Drain Current ID[A]
27
RDS(on)[Ω] VGS=4.5V(Typ.)
0.0091
RDS(on)[Ω] VGS=10V(Typ.)
0.0067
RDS(on)[Ω] VGS=Drive (Typ.)
0.0091
Total gate charge Qg[nC]
4.8
Power Dissipation (PD)[W]
15
Drive Voltage[V]
4.5
Mounting Style
Surface mount
Bare Die Part Number
Available: K4503
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
3.3x3.3 (t=0.8)
Features:
・ Low on - resistance.・ High Power Package (HSMT8).
・ Pb-free lead plating ; RoHS compliant
・ Halogen Free