RQ3E110AJ
Nch 30V 24A Power MOSFET

RQ3E110AJ is low on-resistance and Small Surface Mount Package MOSFET for switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RQ3E110AJTB
Status | Active
Package | HSMT8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

HSMT8 (3.3x3.3)

Applications

Power Supply

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

24

RDS(on)[Ω] VGS=2.5V(Typ.)

0.0126

RDS(on)[Ω] VGS=4.5V(Typ.)

0.0088

RDS(on)[Ω] VGS=Drive (Typ.)

0.0126

Total gate charge Qg[nC]

13.5

Power Dissipation (PD)[W]

15

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.3x3.3 (t=0.8)

Find Similar

Features:

  • Low on - resistance.
  • Small Surface Mount Package (HSMT8).
  • Pb-free lead plating; RoHS compliant.
X

Most Viewed