Not Recommended for New Designs RND030N20
10V Drive Nch Power MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RND030N20

Part Number
RND030N20
RND030N20
RD3T050CN
RD3T050CN
Ordering Part Number RND030N20TL RD3T050CNTL1
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package CPT3 TO-252
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Code TO-252 (DPAK) TO-252 (DPAK)
Package Size [mm] 6.5x9.5 (t=2.3) 6.6x10.0 (t=2.4)
Number of terminal 3 3
Polarity Nch Nch
Drain-Source Voltage VDSS [V] 200 200
Drain Current ID [A] 3.0 5.0
RDS(on)[O] VGS=10V (Typ.) 0.74 0.54
RDS(on)[O] VGS=Drive (Typ.) 0.74 0.54
Drive Voltage [V] 10.0 10.0
Power Dissipation (PD) [W] 20.0 29.0
Total gate charge Qg [nC] 7.0 8.3
Mounting Style Surface mount Surface mount
JEITA Package SC-63 SC-63
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
X

Most Viewed