RN731V
PIN Diode
RN731V
RN731V
PIN Diode
ROHM's PIN diodes are available in lineup as switching type for mobile and wireless LAN, and as attenuator type for tuner.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
Reverse Voltage VR[V]
50
IF[mA]
50
Tj[°C]
125
Ct[pF]
0.4
VR @ Ct [V]
35
f @ Ct [MHz]
1
rF[Ω]
7
IF @ rF [mA]
10
f @ rF [MHz]
100
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.25x2.5 (t=0.9)
Features:
・Small mold type.・Rf(High frequency resistance) and Ct(Capacitance between terminals) are low.