- Home
- Diodes
- PIN Diodes
- Standard Grade
- RN142ZS12A
Obsolete
RN142ZS12A
PIN Diode
Obsolete
RN142ZS12A
PIN Diode
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For RN142ZS12A
Part Number |
|
|
---|---|---|
Ordering Part Number | RN142ZS12ATE61 | 1SS400CMT2R |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | HMD12 | VMN2M |
Unit Quantity | 3000 | 8000 |
Minimum Packing Quantity | 3000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | DFN2408-12 | SOD-923 |
Package Size [mm] | 0.8x2.4 (t=0.33) | 0.6x1 (t=0.4) |
Configuration | Sixth Line | Single |
Number of terminal | 12 | 2 |
Reverse Voltage VR[V] | 30 | 80 |
IF[mA] | 50.0 | - |
Tj[°C] | 150 | 150 |
Ct[pF] | 0.45 | - |
VR @ Ct [V] | 1 | - |
f @ Ct [MHz] | 1 | - |
rF[O] | 2.5 | - |
IF @ rF [mA] | 3 | - |
f @ rF [MHz] | 100 | - |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X